For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVHLL / XVHL / XVHS - Locking piece, straight
Bill of material
XVHL NW 25
DES
Identifier
XVHL NW 25
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Diameter OD
28 mm
G
Thread G
M 36 x 2
L7
Length L7
22 mm
SW
Width across flats SW
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D